Complete home comfort is about more than just temperature—it's also about maintaining a healthy home with indoor air quality.
Dusty, dirty homes at any temperature can mean discomfort. The air in today's tightly-sealed, well-insulated homes can become stale as the same indoor air is circulated and re-circulated. In fact, indoor air quality is among the Environmental Protection Agency's top 3 health concerns. The agency reports that with dust, pollen, pet dander, mold, skin flakes, chemical fumes, cigarette smoke, Radon gas and more, the air inside your home can be 2-5 times dirtier than the air outside.
Although we usually can't see them, air pollutants are all around us, already inside our homes, and waiting to come in from outside. From our yards to our kitchens, dangerous air pollutants threaten our home health and air quality. Plus, each season brings its own dangers, from mold in the fall and winter to pollens and high humidity in the spring and summer.
Fortunately, Carrier's wide range of air quality solutions, including humidifiers, ventilators, UV lamps, media filters and air cleaners, can together eliminate many of the pollutants threatening your home's health and improve indoor air quality.
Clean Indoor Air
A clean home includes having clean air. Pollen, animal dander, smoke, bacteria and other pollutants naked to the human eye exist in our homes. Carrier has solutions to clean your home air with its state of the art air cleaners, purifiers, and media filters.
Your Skin Will Thank You
During different seasons and within certain climates, air can become dry and affect the quality of life in your home. If you experience static electricity, dry skin, or respiratory ailments caused by dry air, you may need a humidifier.
A Breath of Fresh Air
In a central HVAC system, air can circulate within a home and become stale over time, potentially increasing the levels of viruses, bacteria, pollen, smoke, and odors. Many times, bringing in fresh air through windows or doors can negatively affecting heating and cooling costs and is not an option. Fortunately, Carrier energy recovery ventilators bring in fresh air while dramatically reducing heating and cooling costs.
Mold is For Cheese, Not For Your Home
Heating and cooling systems provide maximum comfort for home owners by regulating temperature and humidity. Unfortunately, this also can cause a warm, damp climate within your evaporator coil that is ripe for mold growth. Installing a UV lamps in the evaporator coil will zap any trace of mold in your HVAC system and leave you with a healthy home.
Complete Control
Managing your indoor air quality HVAC system can be a complex task. Carrier solves this with its state of the art Infinity Control which regulates temperature, humidity, and air quality.
Carrier® Healthy Air Expert dealers are the specialists you can turn to for your indoor air quality solutions.
When selecting your dealer, look for this Carrier Healthy Air Expert designation.
It means your dealer has completed specialized training to understand indoor air quality problems, and to identify the right solutions for your home.
Locate a Carrier Healthy Air Expert here.