Infinity Heating and Cooling System

The highest efficiency and most advanced home comfort technology

Infinity Heating and Cooling Technology

Carrier's® revolutionary Infinity heating and cooling system is the ultimate temperature control system of the future. Infinity is the only system you can buy that allows you to control temperature, humidity, air quality, fan speed, and ventilation—and even detects when your air filter needs replacing. The Infinity® System is so advanced it automatically adjusts for peak efficiency and performance.

Your complete Infinity System comprises the following state-of-the-art Carrier products:

  • Infinity Control—The state-of-the-art control interface for the Infinity heating and cooling system, the Infinity Control is the only control you can buy that allows you to control temperature, humidity, air quality, fan speed and ventilation.
  • Infinity Air Conditioner or Infinity Heat Pump—Conditions your air for both heating and cooling.
  • Infinity Gas Furnace—Provides reliable, high efficiency heating for long-lasting comfort and energy savings.
  • Evaporator Coil—Allows the refrigerant to absorb heat from the air as it passes over the coil surface.
  • Infinity Air Purifier—Improves air quality by removing harmful and irritating airborne pollutants from the air in your home.
  • Humidifier—Replenishes moisture to dry air.
  • Ventilator—Combines fresh outdoor air with conditioned indoor air for improved air quality and maximum efficiency—great for today's tightly constructed home.
  • Ultraviolet Germicidal Lamp—Reduces the amount of pollutants, such as mold, bacteria, fungi and viruses on the indoor coil in your system, leaving your home with cleaner, fresher air.