InfinityS™ System |
InfinityR System |
Performance™ Series |
Performance Compact 38HDR |
Comfort™ Series |
| Performance | |||||
| Efficiency SEER | Up to 21 SEER | Up to 17 SEER | Up to 15.5 SEER | Up to 15 SEER | Up to 14 SEER |
| Efficiency EER | Up to 14.5 EER | Up to 14.5 EER | Up to 13 EER | Up to 12.5 EER | Up to 11.5 EER |
| Energy Star | select models | ||||
| Puron® Refrigerant | |||||
| R-22 refrigerant | |||||
| Two-Stage Scroll Compressor | |||||
| Two-Stage Reciprocating Compressor | |||||
| Sound | |||||
| Quiet Level | As low as 70 dB | As low as 72 dB | As low as 67 dB | As low as 66 dB | As low as 74 dB |
| Silencer System II™ | |||||
| Compressor | 2 Stage Scroll | 2 Stage Reciprocating | Scroll | Scroll | Scroll |
| Controls | |||||
| Infinity Control Ready | |||||
| IdealHumidity® | |||||
| Infinity Diagnostics | |||||
| Tech Assist Diagnostics | |||||
| Durability | |||||
| WeatherArmor Ultra™ | |||||
| WeatherArmor | |||||
| Warranty | |||||
| Compressor | 10 years | 10 years | 10 years | 10 years | 10 years |
| Parts | 5 years | 5 years | 5 years | 5 years | 5 years |