Infinity® Series Central Air Conditioner

Models: 24ANA1, 24ANA7

Ultra Efficient Air Conditioner Built for Total Home Comfort

The Infinity Series central air conditioner is engineered to be the best, with our highest SEER rating (up to 21). When combined with the advanced Infinity System, it is our most energy-efficient heating and cooling system, based on stringent ARI cost standards.

  • Ratings
  • Rating 7 of 7 Energy Efficiency
  • Rating 6 of 7 Quiet Level
  • Rating 7 of 7 Durability
  • 2009 Stimulus Tax Credit - Upgrade to a qualifying high-efficiency heating and cooling system and receive a big tax break!
  • Infinity System; Infinite Control
  • Locate a Dealer
Up to 21 SEER Cools Puron refrigerant ENERGY STAR

Up to 21 SEER

As low as 68 dB

Superior humidity control

Improved indoor air quality

Two-stage operation for ultimate comfort

Infinity® Control for maximum performance

Silencer System II™

WeatherArmor Ultra™ System

Up to 23 diagnostic checkpoints

Environmentally-sound Puron® refrigerant

10-year parts limited warranty when properly registered1

Model: 24ANA1 24ANA7

24ANA1

Performance
Efficiency Up to 21 SEER
Limited Warranty 10-year parts limited warranty when properly registered1
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that the Infinity 21 air conditioners that achieve system combinations of 14.5 SEER and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR Web site.
Sound
Quiet Level As low as 72 dB
Features Compressor Blanket
Controls
Controls Supported Second generation Infinity Control
Diagnostics Infinity 18 point
Technology
Refrigerant Puron refrigerant
Compressor Two-stage scroll
Cooling Capacity (tons) 2 - 5
Pressure Switches High and Low
Aesthetics
Protection WeatherArmor Ultra System
Construction Heavy gauge galvanized steel
Paint Powder-coated, baked-on
Coil Guard Steel Louver Coil Guard
Back to Top

24ANA7

Performance
Efficiency Up to 17 SEER
Limited Warranty 10-year parts limited warranty when properly registered1
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that the Infinity 17 air conditioners that achieve system combinations of 14.5 SEER and 12 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR Web site.
Sound
Quiet Level As low as 68 dB
Features Compressor Blanket
Controls
Controls Supported Second generation Infinity Control, Thermidistat™
Diagnostics Infinity 23 point
Technology
Refrigerant Puron refrigerant
Compressor Two-stage reciprocating
Cooling Capacity (tons) 2 - 5
Pressure Switches High and Low
Aesthetics
Protection WeatherArmor Ultra System
Construction Heavy gauge galvanized steel
Paint Powder-coated, baked-on
Coil Guard Steel Louver Coil Guard
Back to Top
Loading...
  1. To the original owner, the Carrier Infinity Series Central Air Conditioner is covered by a 10-year parts limited warranty upon timely registration of your new equipment. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate at carrier.com for complete details.