Models: 38HDR
The small footprint of the Side Discharge Central Air Conditioner lets you install it as close as six inches away from your home, or place it on a roof or deck. And we engineered it with the advanced efficiency you expect, with up to 15 SEER rating.
Ultra compact for small spaces
Environmentally sound Puron Refrigerant
Up to 15 SEER
As low as 66 dB
WeatherArmor Ultra™ Protection System
Filter drier for reliable operation
10-year compressor limited warranty
5-year parts limited warranty
Model: 38HDR
38HDR
| Performance | |
| Efficiency | Up to 15 SEER |
| Warranty | Limited warranty: 10-year compressor standard/5-year parts limited |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 15 air conditioners that achieve system combinations of 14.0 SEER and 11.5 EER or higher meet the Energy Star guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 66 dB |
| Features | Custom Factory-installed muffler for improved quiet design |
| Controls | |
| Controls Supported | Infinity Control |
| Technology | |
| Refrigerant | Puron Refrigerant |
| Compressor | Scroll |
| Cooling Capacity (tons) | Up to 5 |
| Pressure Switches | High and Low |
| Aesthetics | |
| Protection | WeatherArmor™ cabinet |
| Construction | Galvanized steel |
| Paint | Powder-coated, baked-on |
| Fan Guard | Heavy-duty wire fan guard |
| ↑ Back to Top | |