Models: EZXCAB
Carrier's Performance EZ Flex Cabinet Air Filter makes replacing the filter quick. Designed for improved system performance, this home air cleaner boasts a MERV 10 efficiency rating.
MERV 10 efficiency
Protects heating and cooling equipment
Enhanced air flow
Convertible to the electronic air filter
10-year limited warranty
Model: EZXCAB
EZXCAB
| Performance | |
| Efficiency | MERV 10 |
| Warranty | 10-year limited |
| Rated Airflow (cubic feet/minute) | 600 - 2000 |
| Technology | |
| Pressure Drop (in wc) at Rated Airflow | 0.20 - 0.21 |
| Particle Size (microns) | ≥ 0.01 |
| Operation | Mechanical |
| Aesthetics | |
| Paint | Powder Coated |
| Dimensions (inches) | 16 15/16 - 20 15/16x7 1/8x13 7/8 - 17 7/8" |
| ↑ Back to Top | |