Models: ZONECC3ZAC01, ZONECC3ZHP01
The energy-efficient Comfort Series 3-Zone Control thermostat regulates temperature and humidity in up to 3 zones, adjusting comfort levels to specific areas. It offers either programmable or non-programmable versatility, too.
Control up to 3 distinct zones
Compatible with any Carrier programmable thermostat control
Control up to 5 dampers in each zone
Dampers will modulate in emergency situations
10-year parts limited warranty when properly registered1
Model: ZONECC3ZAC01 ZONECC3ZHP01
ZONECC3ZAC01
| Performance | |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| Technology | |
| Service Reminders | Clean filter |
| Zone Capacity | 3 zones |
| Access | On-unit |
| Power Supply | 24-volt or battery |
| ↑ Back to Top | |
ZONECC3ZHP01
| Performance | |
| Limited Warranty | 10-year parts limited warranty when properly registered1 |
| Technology | |
| Service Reminders | Clean filter |
| Zone Capacity | 3 zones |
| Access | On-unit |
| Power Supply | 24-volt or battery |
| ↑ Back to Top | |