Performance Series Duct-Free High Wall Cooling-Only System

Models: 40QNC, 38HDF

Performance Series Duct-Free High Wall Cooling-Only System

High Wall Cooling System Sports Optional Colored Front Panels

When traditional ducted systems are not practical, consider using a duct-free split system. This high wall system features the ability to swap colored front panels (sold separately) to enhance the décor of your room.

  • Ratings
  • Rating 7 of 7 Custom Comfort
  • Rating 6 of 7 Dependability
  • Rating 6 of 7 Economical
  • Infinity System; Infinite Control
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Up to 13 SEER Cools Puron refrigerant

40QNC Features When Matched With 38HDF

13 SEER and 11 EER

Wireless remote control standard

User selectable fan speeds
(Auto, low, medium, high)

Optional wired controls

Optional colored front panels

Dehumidification mode

System diagnostics

Auto restart on power failure

Cleanable filters

Cooling to -20° F using low ambient accessories

Limited Warranty: 1-year on all parts / 5-years on compressor

Model: 40QNC/38HDF

40QNC/38HDF

Comfort
Efficiency 13 SEER
Warranty Limited warranty: 1-year all parts / 5-year compressor standard
Sound
Quiet Level When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Wireless Remote Control (included) with optional wired controls available
Technology
Refrigerant Puron® refrigerant
Compressor Rotary
Cooling Capacity (tons) 18,000 - 36000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White; optional colored front panels sold separately
Back to Top
Loading...