Comfort™ 92 Gas Furnace

Models: 58MXB

Comfort™ 92 Gas Furnace
Compare Products

Solid Efficiency and Economy In Reliable, Quiet Gas Furnace

The Comfort 92 Gas Furnace warms your home for less. With up to a 92% AFUE, this high efficiency heater comes with a limited lifetime heat exchanger warranty.

  • Ratings
  • Rating 5 of 7 Energy Efficiency
  • Rating 5 of 7 Quiet Level
  • Rating 7 of 7 Durability
  • Heat Pumps: Efficient Heating and Cooling
  • Infinity System; Infinite Control
  • Locate a Dealer
Up to 92 AFUE Heats ENERGY STAR

Energy efficiency—from 92% up to 95.5% AFUE

ComfortFan™ technology

QuieTech™ noise reduction system

Sealed, low-noise combustion system

Pilot-free PowerHeat™ ignition

High efficiency air filtration cabinet

Lifetime heat exchanger limited warranty1

10-year parts limited warranty when properly registered1

Model: 58MXB

58MXB

Performance
Efficiency From 92% up to 95.5% AFUE
Limited Warranty 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that the Comfort™ 92 gas furnace meets the ENERGY STAR guidelines for energy efficiency.
Controls
Controls Supported Thermidistat™, Thermostat
Diagnostics On Board
Technology
Capacity 60,000 - 120,000 BTUH
Blower Motor Single speed
Primary Heat Exchanger Serpentuff™ polypropylene-coated
Fuel Natural Gas; convertible to liquid propane (LP)
Aesthetics
Profile 2 Stage Multipoise
Construction Galvanized steel
Paint Baked on urethane base coat and polyester top coat
Back to Top
Loading...
  1. To the original owner, the Carrier Comfort™ 92 Gas Furnace is covered by a 10-year parts and lifetime heat exchanger limited warranty upon timely registration of your new equipment. The secondary heat exchanger carries a 20-year labor limited warranty. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is a 5-year on parts and 20-year on heat exchangers if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty and a lifetime parts limited warranty on the heat exchangers. See warranty certificate at carrier.com for complete details.