Infinity™ 96 |
Infinity 80 |
Performance™ 93 |
Performance 80 |
Comfort™ 92 |
Comfort 80 |
| Performance | ||||||
| Efficiency AFUE | 92.7% to 96.6% AFUE | 80% AFUE | 93% AFUE | 80% AFUE | 92% AFUE | 80% AFUE |
| Multipoise Design | ||||||
| Meets ENERGY STAR® Requirements | ||||||
| Features | ||||||
| Heat Exchanger | Aluminized steel | Super S | Aluminized steel | Super S | Aluminized steel | Super S |
| ComfortFan | ||||||
| Electronic Air Cleaner and Humidifier Compatible | ||||||
| Media Filter Cabinet Included | ||||||
| Variable Speed | ||||||
| LoNox Models Available | ||||||
| Sound | ||||||
| QuieTech™ Noise Reduction System | ||||||
| Controls | ||||||
| Infinity Control Ready | ||||||
| ComfortHeat™ | ||||||
| IdealHumidity® | ||||||
| Advanced Diagnostics | ||||||
| Warranty | ||||||
| Heat Exchanger | Lifetime | 20 years | Lifetime | 20 years | Lifetime | 20 years |
| Parts | 5 years | 5 years | 5 years | 5 years | 5 years | 5 years |