Models: 58MVB, 58UVB
The Infinity™ 96 Gas Furnace is our most high efficiency furnace, with up to a 96.6% AFUE. When combined with the advanced Infinity System, it takes home comfort to the next level.
Communicating furnace with Infinity intelligence
Ultimate energy efficiency and cost savings—up to 96.6% AFUE
ComfortHeat™ technology
ComfortFan™ technology
QuieTech™ noise reduction system
Sealed combustion system
Pilot-free PowerHeat™ ignition
High efficiency air filtration cabinet
Lifetime heat exchanger limited warranty
5-year parts limited warranty
58MVB
| Performance | |
| Efficiency | Up to 96.6% AFUE |
| Warranty | 5-year parts; Lifetime heat exchanger |
| Energy Star® | |
| Details | As an Energy Star partner, Carrier Corporation has determined that the Infinity™ 96 gas furnace meets the Energy Star guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Infinity, Thermidistat™, Thermostat |
| Diagnostics | Over 70 parameters via PDA or laptop |
| Technology | |
| Capactiy | 40,000 - 120,000 BTUH |
| Blower Motor | Variable-speed |
| Primary Heat Exchanger | Aluminized Steel |
| Secondary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Two-stage; 4-way multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
58UVB
| Performance | |
| Efficiency | Up to 95.0% AFUE |
| Warranty | 5-year parts; Lifetime heat exchanger |
| Energy Star® | |
| Details | As an Energy Star partner, Carrier Corporation has determined that the Infinity™ 96 gas furnace meets the Energy Star guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Infinity, Thermidistat™, Thermostat |
| Diagnostics | Over 70 parameters via PDA or laptop |
| Technology | |
| Capactiy | 60,000 - 120,000 BTUH |
| Blower Motor | Variable-speed |
| Primary Heat Exchanger | Aluminized Steel |
| Secondary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Two-stage; dedicated upflow |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |