Infinity ICS Modulating Gas Furnace

Models: 58MVC

Infinity ICS Modulating Gas Furnace
Product Comparision

Ultimate Comfort Control with Infinity™ Technology Built-In

The Infinity™ ICS Gas Furnace is our ultimate gas furnace, with up to a 95% AFUE and precision temperature control. It is also the quietest furnace you can buy.

  • Ratings
  • Rating 7 of 7 Energy Efficiency
  • Rating 7 of 7 Quiet Level
  • Rating 7 of 7 Durability
  • Heat Pumps: Efficient Heating and Cooling
  • Health and Indoor Air Quality
  • Find a Dealer
Up to 95 AFUE Heats Energy Star

Quietest furnace you can buy

Up to 3.5 times tighter temperature control

IdealComfort™ technology

Communicating furnace with Infinity intelligence

ComfortHeat™ technology

IdealHumidity™

Sealed combustion system

Pilot-free PowerHeat™ ignition

Lifetime heat exchanger limited warranty

5-year parts limited warranty

Model: 58MVC

58MVC

Performance
Efficiency Up to 95% AFUE
Warranty 5-year parts; Lifetime heat exchanger
Energy Star®
Details As an Energy Star partner, Carrier Corporation has determined that the Infinity™ ICS gas furnace meets the Energy Star guidelines for energy efficiency.
Controls
Controls Supported Infinity, Thermidistat™, Thermostat
Diagnostics Over 70 parameters via PDA or laptop
Technology
Capactiy 60,000 - 120,000 BTUH
Blower Motor Variable-speed
Primary Heat Exchanger Aluminized Steel
Secondary Heat Exchanger Serpentuff™ polypropylene-coated
Fuel Natural Gas; convertible to liquid propane (LP)
Aesthetics
Profile Multi-stage; 4-way multipoise
Construction Galvanized steel
Paint Baked on urethane base coat and polyester top coat
Back to Top
Loading...