Models: 58HDV
The Performance 95 Gas Furnace pulls even more heat than that of a standard furnace to achieve up to 95% AFUE. That means that for every $1.00 spent on fuel bills, $0.95 is used to heat your home.
Superior energy savings – up to 95% AFUE
ComfortFan™ technology
Sealed combustion system
Stainless steel heat exchangers for lasting durability
Pilot-free PowerHeat™ ignition
10-year parts limited warranty when properly registered1
Model: 58HDV
58HDV
| Performance | |
| Efficiency | Up to 95% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 95 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | All Thermostats |
| Diagnostics | On Board |
| Technology | |
| Capacity | 40,000 - 100,000 BTUH |
| Blower Motor | Variable-speed |
| Primary Heat Exchanger | Stainless steel |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Variable-speed Multipoise |
| Construction | Galvanized steel |
| Paint | Baked-on urethane base coat and polyester top coat |
| ↑ Back to Top | |