![]() Performance™ Variable Speed 80 |
Performance™ 80 |
Comfort™ 80 |
| Performance | |||
| Efficiency AFUE | Up to 83.5% AFUE | 80.5% AFUE | 80.5% AFUE |
| Firing Rates BTUH | 70,000-154,000 BTUH | 70,000-154,000 BTUH | 70,000-154,000 BTUH |
| Features | |||
| Heat Exchanger | Stainless steel | Stainless steel | Stainless steel |
| Continuous Fan Switch | |||
| High Performance Riello Burner | |||
| Variable Speed Blower | |||
| Low Boy Models Available | |||
| Multipoise Models Available | |||
| Access Door | |||
| Ignition Controls | |||
| Sound | |||
| Flue Silencer Baffle | |||
| Warranty | |||
| Heat Exchanger | Lifetime | Lifetime | Lifetime |
| Parts | 5 years | 5 years | 5 years |