Models: ASPFY1XXL022, ASPFX1XXL025, ASPEA1CCL025
The Liquid-Cooled Home Generator with 22 - 25kW of power output helps you continue activities during a power outage. Automatically switches on during a power outage, then runs on natural gas or propane, for more reliable fueling than gasoline.
Watch our television commercial
View a benefits overview
Natural or LP gas
Available in Steel or Aluminum cabintes
UL 2200 Protection Rated
Electrostatically applied powder paint
Automatic startup and shutdown
Ultra Quiet Mode for low noise level exercise
30 HP, 2 cylinder engine
Sound attenuated acoustically designed cabinet
2 year limited warranty
Model: ASPFY1XXL022 ASPFX1XXL025 ASPEA1CCL025
ASPFY1XXL022
| Performance | |
| Power Capacity (LP/NG) |
22kW |
| Circuit Capacity LP (120/240V) |
184/92A |
| Circuit Capacity NG (120/240V) |
184/92A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold Separately |
| Maintenance | Weekly Automatic Startup |
| Aesthetics | |
| Construction | Aluminum |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPFX1XXL025
| Performance | |
| Power Capacity (LP/NG) |
25kW |
| Circuit Capacity LP (120/240V) |
208/104A |
| Circuit Capacity NG (120/240V) |
200/100A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold Separately |
| Aesthetics | |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPEA1CCL025
| Performance | |
| Power Capacity (LP/NG) |
25kW |
| Circuit Capacity LP (120/240V) |
208/104A |
| Circuit Capacity NG (120/240V) |
208/104A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold Separately |
| Maintenance | Weekly Automatic Startup |
| Aesthetics | |
| Construction | Aluminum |
| Paint Color | Grey |
| ↑ Back to Top | |