Models: ASPES1CCL035, ASPEA1CCL035, ASPES1CCL045, ASPEA1CCL045
Carrier's top Liquid-Cooled Home Generator with 30-45kW of power output lets you weather the storm in peace. Heavy power output and durable construction keeps the lights on. Automatically turns on during an outage, then runs on natural gas or propane.
Watch our television commercial
View a benefits overview
Available in Steel or Aluminum cabinets
Natural or LP gas
UL 2200 Protection Rated
Electrostatically applied powder paint
Automatic startup and shutdown
Ultra Quiet Mode for low noise level exercise
30 HP, 2 cylinder engine
Sound attenuated acoustically designed cabinet
2 year limited warranty
Model: ASPES1CCL035 ASPEA1CCL035 ASPES1CCL045 ASPEA1CCL045
ASPES1CCL035
| Performance | |
| Power Capacity | 30kW |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra-Quiet Exercise |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer (sold separately) |
| Aesthetics | |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPEA1CCL035
| Performance | |
| Power Capacity | 30kW |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra-Quiet Exercise |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer (sold separately) |
| Aesthetics | |
| Construction | Aluminum |
| Paint | Grey |
| ↑ Back to Top | |
ASPES1CCL045
| Performance | |
| Power Capacity (LP/NG) | 45/43kW |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra Quiet Exercise Mode |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer (sold separately) |
| Aesthetics | |
| Protection | WeatherGuard |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPEA1CCL045
| Performance | |
| Power Capacity (LP/NG) | 45/43kW |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra Quiet Exercise |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer (sold separately) |
| Aesthetics | |
| Construction | Aluminum |
| Paint Color | Grey |
| ↑ Back to Top | |