Models: 50YCS
Carrier’s GT-GS Split, coupled with many options of natural gas or propane furnaces or air handlers, provides homeowners with various installation possibilities at a value-conscious price. It has a single-stage compressor and R-22 Refrigerant in a quiet, compact cabinet. Optional hot-water generator. In sizes from 1½ through 5 tons.
Up to 16.6 EER, 3.6 COP (closed loop)
Up to 22.1 EER, 4.0 COP (open loop)
Humidity and temperature control
Single-stage scroll compressor for reliable operation
Infinity® Control compatible for maximum performance
Insulated cabinet for quiet operation
CXM Unit Performance Sentinel™ Control Board for precision operation
Compatible with many furnaces or air handlers
10-year compressor limited warranty; 5-year parts limited warranty
Model: 50YCS
50YCS
| Performance | |
| Efficiency (Closed Loop) | Up to 16.6 EER, 3.6 COP |
| Efficiency (Open Loop) | Up to 22.1 EER, 4.0 COP |
| Limited Warranty | 10-year on compressor and refrigeration circuit, 5 years on other parts. |
| ENERGY STAR® | As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Split units must be matched to appropriate coil to meet ENERGY STAR criteria. Ask your contractor for details, or visit the ENERGY STAR web site. |
| Sound | Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system. |
| Controls | |
| Controls Supported | Compatible with most thermostats and Infinity® Control. |
| Diagnostics | Unit Performance Sentinel™. |
| Technology | |
| Refrigerant | R-22 |
| Compressor | Single-stage scroll |
| Heating Capacity (BTUH) | 12,800-57,800 |
| Cooling Capacity (tons) | 1.5-5 |
| Aesthetics/Construction | Heavy-duty cabinet made of galvanized steel, powder-coated white. |
| Other | Optional hot-water generator (50YCS). Compatible with many Carrier furnaces and fan coils. |
| ↑ Back to Top | |