Models: 38WQS
Carrier’s GT-S split provides a great option for replacement installations. Simply locate the GT-S unit outdoors in place of the air conditioner, and connect it to the indoor furnace or air handler for a quick, no-frills upgrade to an existing system. Single-stage scroll compressor and R-22 refrigerant. In sizes from 1½ through 5 tons.
Up to 16.6 EER, 3.6 COP (closed loop)
Up to 22.1 EER, 4.0 COP (open loop)
Humidity and temperature control
Single-stage scroll compressor for reliability
Rugged waterproof cabinet for outdoor installations
CXM Unit Performance Sentinel™ Control Board for precision operation
Compatible with many furnaces or air handlers
10-year compressor limited warranty; 5-year parts limited warranty
Model: 38WQS
38WQS
| Performance | |
| Efficiency (Closed Loop) | Up to 16.6 EER, 3.6 COP |
| Efficiency (Open Loop) | Up to 22.1 EER, 4.0 COP |
| Limited Warranty | 10-year on compressor and refrigeration circuit, 5 years on other parts. |
| ENERGY STAR® | As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Split units must be matched to appropriate coil to meet ENERGY STAR criteria. Ask your contractor for details, or visit the ENERGY STAR web site. |
| Sound | Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system. |
| Controls | |
| Controls Supported | Compatible with most thermostats and Infinity® Control. |
| Diagnostics | Unit Performance Sentinel™. |
| Technology | |
| Refrigerant | R-22 |
| Compressor | Single-stage scroll |
| Heating Capacity (BTUH) | 12,800-57,800 |
| Cooling Capacity (tons) | 1.5-5 |
| Aesthetics/Construction | Heavy-duty cabinet made of galvanized steel, powder-coated white. |
| Other | Compatible with many Carrier furnaces and fan coils. |
| ↑ Back to Top | |