GT-PW Water-to-Water
Geothermal Heat Pump

Models: YER

GT-PW Water-to-Water Geothermal Heat Pump
Compare Products

Geothermal Water-to-Water for Radiant and Hydronic Applications

Carrier’s versatile GT-PW series can be applied in a variety of heated water and chilled water applications. Single-stage scroll compressor, Puron® refrigerant. Optional potable hot-water generator. In sizes 3, 5, and 10 tons.

  • 2009 Stimulus Tax Credit - Upgrade to a qualifying high-efficiency heating and cooling system and receive a big tax break!
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Cools Heats Puron refrigerant

Up to 16.8 EER, 3.1 COP (closed loop)

Up to 23.1 EER, 4.0 COP (open loop)

Designed for hydronic and radiant applications

Heating and cooling capable

Puron® Refrigerant

Single-stage scroll compressor for reliable performance

Insulated cabinet for quiet operation

CXM Unit Performance Sentinel™ Control Board for precision operation

10-year compressor limited warranty; 5-year parts limited warranty

Model: YER

YER

Performance
Efficiency (Closed Loop) Up to 16.8 EER, 3.1 COP
Efficiency (Open Loop) Up to 23.1 EER, 4.0 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant Puron® refrigerant
Compressor Single-stage scroll
Heating Capacity (BTUH) 28,000-102,000
Cooling Capacity (tons) 3, 5, 10
Aesthetics/Construction Heavy duty cabinet made of galvanized steel, powder coated black. Stainless steel front.
Other Generates hot and cold water for radiant/hydronic applications. Optional domestic hot-water generator. Optional double-wall heat exchangers available.
Back to Top
Loading...