Models: 50VL
When you want reliable, efficient air conditioning and a variable speed blower with the right mix of cooling efficiency (at least 14 SEER and 12 EER) and quiet operation (as low as 71 dB), ask for Performance.
14 SEER (50VL)
13 SEER (50XP)
8.0 HSPF
Puron® Refrigerant
As low as 72 dB (quiet as a vacuum)
Variable speed blower
Scroll compressor
High pressure and loss of charge switches
Uses Thermidistat™ control to set humidity and temperature
Louvered grille
IdealHumidity®for improved air quality, better dehumidification
10-year limited warranty on compressor
5-year limited warranty on entire unit
Model: 50VL
50VL
| Performance | |
| Efficiency | 14 SEER |
| Warranty | 5-year parts, 10-year compressor |
| Sound | |
| Quiet Level | As low as 71 dB |
| Controls | |
| Controls Supported | Standard Thermostat |
| Technology | |
| Refrigerant | Puron® Refrigerant |
| Compressor | Scroll |
| Cooling Capacity | 1-1/2 - 5 tons |
| Aesthetics | |
| Construction | Heavy Duty Steel |
| Cabinet Finish | Painted |
| ↑ Back to Top | |