Models: 48SD, 48ES
Comfort is the name, and comfort is what you get. This is the economic choice for an air conditioner and gas furnace in one packaged system. It will dutifully heat and cool your house year after year.
13 SEER
7.7 HSPF
Up to 81% AFUE
Corrosion resistant inducer assembly with stainless steel shaft
Wire grille
Galvanized steel cabinet
As low as 76 dB (quiet as a dishwasher)
Uses standard thermostat
10-year limited warranty on heat exchanger
5-year limited warranty on compressor (48SD)
10-year limited warranty on compressor (48ES)
5-year limited warranty on entire unit
48SD
| Performance | |
| Efficiency | 13 SEER/81% AFUE |
| Warranty | 5-year parts, 5-year Compressor, 10-year Heat Exchanger |
| Sound | |
| Quiet Level | As low as 75 dB |
| Controls | |
| Controls Supported | Standard Thermostat |
| Technology | |
| Refrigerant | R-22 |
| Compressor | Scroll |
| Heat Exchanger | Aluminized |
| Ignition | Direct Spark |
| Heating Capacity | 40,000 - 130,000 |
| Cooling Capacity | 1.5 - 5 tons |
| Aesthetics | |
| Construction | Heavy Duty Steel |
| Cabinet Finish | Painted |
| ↑ Back to Top | |
48ES
| Performance | |
| Efficiency | 13 SEER/81% AFUE |
| Warranty | 5-year parts, 10-year Compressor, 10-year Heat Exchanger |
| Sound | |
| Quiet Level | As low as 75 dB |
| Controls | |
| Controls Supported | Standard Thermostat |
| Technology | |
| Refrigerant | Puron |
| Compressor | Scroll |
| Heat Exchanger | Aluminized |
| Ignition | Direct Spark |
| Heating Capacity | 40,000 - 130,000 |
| Cooling Capacity | 1.5 - 5 tons |
| Aesthetics | |
| Construction | Heavy Duty Steel |
| Cabinet Finish | Painted |
| ↑ Back to Top | |