Infinity Series Packaged Gas Furnace and Air Conditioner Systems

Models: 48XL

Infinity Series Packaged Gas Furnace and Air Conditioner Systems
Product Comparision

Advanced Comfort Control With Electric A/C and Gas Heat

The Infinity™ air conditioner and gas furnace system represents forward-looking technology. It quietly cools and heats your home, automatically keeping temperatures and humidity levels in check.

  • Ratings
  • Rating 7 of 7 Energy Efficiency
  • Rating 7 of 7 Humidity Control
  • Rating 7 of 7 Durability
  • The Infinity Heating and Cooling System
  • Health and Indoor Air Quality
  • Find a Dealer
Up to 15 SEER Up to 81 AFUE Cools Heats Puron Refrigerant Energy Star

Up to 15 SEER products

Up to 12 EER

8.0 HSPF

Up to 81% AFUE

15 SEER and 14 SEER models are Energy Star approved

Puron® Refrigerant

40,000-130,000 heating capacity

2-5 ton cooling

72 dB (quiet as a vacuum)

2-speed scroll compressor on 14 SEER model

Includes stainess steel heat exchanger

High pressure and loss of charge switches

Corrosion resistant inducer assembly with stainless steel shaft

Uses Infinity Control for precise comfort settings

Louvered grille

Infinity™ diagnostics

IdealHumidity®for enhanced air quality, better dehumidification

Uses Thermidistat™ control

Limited lifetime warranty on stainless steel heat exchanger

10-year limited warranty on compressor

5-year limited warranty on entire unit

Model: 48XL

48XL

Performance
Efficiency Up to 15 SEER/Up to 81% AFUE
Warranty 5-year parts, 10-year Compressor, limited lifetime on Heat Exchanger
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that model 48XL Infinity™ 15 Packaged Gas/Air Conditioning products that achieve system combinations of 14.0 SEER, 8.2 HSPF and 11.5 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site.
Sound
Quiet Level As low as 72 dB
Features Silencer System Top
Controls
Controls Supported Infinity
Technology
Refrigerant Puron® Refrigerant
Compressor 2-speed Scroll
Heat Exchanger Stainless Steel
Ignition Direct Spark
Heating Capacity 40,000 - 130,000
Cooling Capacity 2 - 5 tons
Aesthetics
Construction Heavy Duty Steel
Cabinet Finish Painted
Back to Top
Loading...