Comfort Series Packaged 13 SEER HYBRID HEAT Dual Fuel System

Models: 48SZ

Comfort Series Packaged 13 SEER HYBRID HEAT Dual Fuel System
Product Comparision

Gas Warmth Teamed With With Money-Saving Heat Pump

An economic home comfort system that heats your home with an electric heat pump, then turns on the efficient gas furnace as the weather turns cold.

  • Ratings
  • Rating 6 of 7 Energy Efficiency
  • Rating 5 of 7 Humidity Control
  • Rating 4 of 7 Durability
  • The Infinity Heating and Cooling System
  • Health and Indoor Air Quality
  • Find a Dealer
Up to 13 SEER Up to 81 AFUE Cools Heats

13 SEER

7.7 HSPF

Up to 81% AFUE

Corrosion resistant inducer assembly with stainless steel shaft

Wire grille

Galvanized steel cabinet

As low as 76 dB (quiet as a dishwasher)

Uses HYBRID HEAT Dual Fuel Thermostat

10-year limited warranty on heat exchanger

5-year limited warranty on compressor

5-year limited warranty on entire unit

Model: 48SZ

48SZ

Performance
Efficiency 13 SEER/81% AFUE
Warranty 5-year parts, 5-year Compressor, 10-year Heat Exchanger
Sound
Quiet Level As low as 75 dB
Controls
Controls Supported HYBRID HEAT Dual Fuel Thermostat
Technology
Refrigerant R-22
Compressor Scroll
Heat Exchanger Aluminized
Ignition Direct Spark
Heating Capacity 40,000 - 130,000
Cooling Capacity 1.5 - 5 tons
Aesthetics
Construction Heavy Duty Steel
Cabinet Finish Painted
Back to Top
Loading...