Models: 48XT, 48DT
What happens when you unite all of Infinity's advanced technology from Carrier? Super-efficient home comfort that relies on a low-power electric heat pump until the weather calls for gas furnace heat. The quietest and most energy-efficient packaged system we offer.
Up to 15 SEER
Up to 12 EER
8.0 HSPF
Up to 81% AFUE
Energy Star approved
Puron® Refrigerant
Hybrid capability reduces operating costs
40,000-130,000 heating capacity
2-5 tons cooling capacity
72 dB (quiet as a vacuum)
IdealHumidity® and Comfort Heat Pump System features for improved air quality & comfort
2-speed scroll compressor
Stainless steel heat exchanger
Uses Infinity™ Control for precise comfort settings
Infinity diagnostics
Envirotuff™ rust-proof base with integrated drain
High pressure and loss of charge switches
Corrosion resistant inducer assembly with stainless steel shaft
Louvered grille
Limited lifetime warranty on heat exchanger
10-year limited warranty on compressor
5-year limited warranty on entire unit
48XT
| Performance | |
| Efficiency | Up to 15 SEER/8 HSPF/ Up to 81% AFUE |
| Warranty | 5-year parts, 10-year Compressor, limited lifetime Heat Exchanger |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that model 48XT Infinity™ 15 packaged heat pumps that achieve system combinations of 14.0 SEER, 8.2 HSPF and 11.5 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 72 dB |
| Features | Silencer System Top |
| Controls | |
| Controls Supported | Infinity |
| Technology | |
| Refrigerant | Puron® Refrigerant |
| Compressor | 2-speed Scroll |
| Features | Thermostatic Expansion Valve |
| Switches | High pressure, Loss of charge, Filter drier |
| Ignition | Direct Spark |
| Aesthetics | |
| Construction | Heavy-duty steel |
| Cabinet Finish | Painted |
| ↑ Back to Top | |
48DT
| Performance | |
| Efficiency | Up to 14 SEER/8 HSPF/ Up to 81% AFUE |
| Warranty | 5-year parts, 10-year Compressor, limited lifetime Heat Exchanger |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that model 48DT Infinity™ 14 packaged heat pumps that achieve system combinations of 14.0 SEER, 8.2 HSPF and 11.5 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Split system air conditioners and heat pumps must be matched with appropriate coil components to meet ENERGY STAR criteria. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 72 dB |
| Features | Silencer System Top |
| Controls | |
| Controls Supported | Infinity |
| Technology | |
| Refrigerant | Puron® Refrigerant |
| Compressor | 2-speed Scroll |
| Features | Thermostatic Expansion Valve |
| Switches | High pressure, Loss of charge, Filter drier |
| Ignition | Direct Spark |
| Aesthetics | |
| Construction | Heavy-duty steel |
| Cabinet Finish | Painted |
| ↑ Back to Top | |