Get Flash Now!

Infinite Comfort.

The Infinity™ System of home heating and air conditioning from Carrier delivers a world of comfort, including ideal temperatures, humidity levels and healthful air quality. All that, and more, with one infinitely customizable suite of products able to turn any home into the ideal retreat.

Infinite Control.

It doesn’t matter where your day takes you, what your schedule, or what your comfort preferences are. The Carrier Infinity™ Control provides easy, fool-proof programming of your home heating and air conditioning system, plus optional remote convenience. You’ll always return to a welcome home!

A World Of Home Comfort

Ready to take a permanent vacation from sticky, simmering summers and bone-chilling winters? With the Carrier Infinity™ Home Heating and Air Conditioning System, you’ll get unparalleled control and an ideal balance of temperature, humidity and air quality. It’s a system so advanced, it continually monitors your home’s comfort levels, and automatically adjusts itself for maximum efficiency and performance.

So smart, it detects and provides alerts when maintenance is needed. And so customizable with zoning, it enables you to adjust comfort levels room by room, hour by hour and, as an option, from any location via remote access. With the Carrier Infinity™ Home Heating and Air Conditioning System, the ultimate getaway is now right behind your own front door!

Carrier: the Cool Solution.

Infinity Gas Furnace

When the temperature goes up, the Carrier Infinity™ Heat Pump gets down to business. Only the Infinity™ system also controls sultry summertime humidity levels. Teamed with an Infinity™ ICS Gas Furnace for HYBRID HEAT® dual fuel efficiency, and with the Infinity™ Control making year-round programming a breeze, your Infinity™ System will also deliver total home comfort, come wintertime.

Earth-Friendly Cooling.

Puron ENERGY STAR Efficiency

The Carrier Infinity™ Home Air Conditioning System is a cool idea for our home planet, too. Environmentally-sound, chlorine-free Puron® refrigerant was introduced in air conditioners by Carrier years before other manufacturers caught up. Puron® refrigerant delivers not just superior cooling performance, but outstanding energy efficiency ratings, too.

Warmest Wishes

If the thought of winter weather gives you cold chills and visions of sky-high utility bills, relax. The Carrier Infinity™ ICS Furnace with advanced IdealComfort™ IdealHumidity™ technology delivers quiet, consistently-maintained heating performance, reducing temperature swings by half for full-time, total comfort. Factor in the efficiency-boosting variable-speed blower and Infinity™ Heat Pump, and you get a home heating system so advanced, so smart, it automatically selects the heating source able to keep you comfortable most efficiently. How cool is that?

Climate, Controlled

Keeping your home warm is just half the battle when cold weather hits. Dry, static-y, stale, stuffy air can play havoc with your comfort. But with a Humidifier enhancing your Infinity™ Home Heating System, indoor air is continually re-moisturized, keeping you more comfortable, even at lower temperature settings. Add a Performance™ Series Ventilator and Infinity™ Air Purifier, and you’ll enjoy clean, pollutant-free fresh air and still maintain efficient, whole-home warmth.

R&R Comes Home

In today’s tightly-insulated homes, it‘s all too easy for indoor air to become stale, stuffy and less-than-healthful to breathe. But it’s easy to solve the problem with a Carrier Infinity™ Home Air Filtration System. Rather than merely recycling the same tired air, the Performance™ Series Ventilator actually renews and refreshes, circulating fresh, clean air throughout your home.

Breathe Easy

A vital component to the Carrier Infinity™ Home Air Filtration System, the Infinity™ Air Purifier is a smart complement to the well-ventilated home. It captures and kills up to 99.9% of airborne allergens that torment in the spring, airborne cold and flu viruses that lay folks low during the winter, and air pollutants and mold that cause trouble year-round.

Go Nature One Better

Purifier

Talk about a breath of fresh air! With the Carrier Infinity™ Home Indoor Air Quality System on duty, the invisible pollutants that typically reside in a home aren’t merely filtered and recirculated, but actually eliminated. Up to 99.9% of all indoor airborne contaminants – allergens, bacteria, cold and flu viruses and mold – are trapped, zapped and eliminated from treated air, leaving indoor air even cleaner than the great outdoors.

Bug Control

When you arm your home with an Infinity™ Air Purifier, you help protect your family from exposure to airborne allergens that can lead to chronic disease and nasty viruses that cause colds and flu. Add a Performance™ Series Ventilator to continually refresh the quality of indoor air, and a UV Lamp to guard against cooling coil mold and bacteria, and you’ll help safeguard your family’s exposure to these threats.

A Welcome Home: Easy Does It!

No matter where your day may take you or what your ETA, you can always return to a welcome home. With Infinity™ Home Heating and Air Conditioning System Scheduling, you can adjust heating or cooling levels room by room or hour by hour to meet every comfort preference. And forget searching for that long-lost instruction manual to program your system. Your super-intuitive Infinity™ Control provides all the guidance you need, with step by step onscreen prompts.

One Less Thing To Remember.

A Carrier Infinity™ System isn’t just technologically incredible. It’s also incredibly convenient. It automatically monitors system efficiency, for example, to keep you on top of simple maintenance chores. Time to replace the air filter? The Infinity™ System detects when it’s needed, and sends you an alert. Nothing could be simpler!

Anywhere, Anytime Access.

Let’s say you’re ready to head home, where the weather has taken a drastic downturn. No problem. Tap into the option of remote access of your Infinity™ System, and you can adjust heating levels, room by room, via the Internet. How convenient is that?

Easy Does It!

Technophobes, rejoice. Unlike so many overly-complicated controls bedeviling folks out there, the Infinity™ Control is infinitely easy to program and adjust. Even Home Heating and Air Conditioning Remote Access from other locations is a cinch: simple, intuitive display instructions guide you step-by-step.

Some Like It Hot. Some Don't.

With a properly zoned Carrier Infinity™ Home Heating and Air Conditioning System, you can cater to everyone’s comfort preferences, and you can cut your energy costs too. After all, while Dad may love cooling his heels in his in-home office at a brisk 70 degrees, Mom and the kids would likely prefer a balmier setting. And sure, lower temperatures make for a better night’s sleep, unless you’re worried about the new arrival in the second bedroom nursery.

Now, thanks to infinitely customizable home heating and air conditioning system zoning, every area in your home can be optimally comfortable, day or night. Proper ducting will assure your system operates at maximum effectiveness, to help save valuable energy resources and give you a much-needed break in utility bills. And keep every member of your family in his or her personal comfort zone.

Exclusive From Your Carrier Dealer

As your expert consultant, your Carrier Dealer will help you choose the Infinity™ System components that best meet your comforts needs. He or she will help expedite your purchase. Streamline and simplify the installation process.

And provide the ongoing service and support you’d expect from a professional resource dedicated to just one thing: bringing a world of comfort home to you and your family.